Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Trapezoidal Nut - Trapezoidal nuts, flange nut gunmetal blank FMR thread to DIN ISO 103
Bill of material
Trapezoidal Nut, Flange gunmetal blank FMR thread to DIN ISO 103 KETTEN FUCHS Artikel-Nr. FMR-10x3-RH
CNSORDERNO
Order number
FMR-10x3-RH
STG
Increasing
RH right Hand
AG
Number of threads
1 mm
DS
D x pitch
10x3
D
Dimensions
35 mm
D1
Dimensions
20 mm
L
Dimensions
15 mm
L1
Dimensions
6 mm
CNSMASSEXACT
weight
0.07 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices